Properties
Version | ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive |
Order No. | 1880100000 |
Type | ESG 6/15 K MC NE WS |
GTIN (EAN) | 4032248478781 |
Qty. | 200 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 6 mm |
Height (inches) | 0.236 inch |
Width | 15 mm |
Width (inches) | 0.591 inch |
Net weight | 0.485 g |
Operating temperature range | -40...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Double-sided adhesive tape |
Application/manufacturer | Self-adhesive |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | PA 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...60 °C |
Operating temperature range, max. | 60 °C |
Operating temperature range, min. | -40 °C |
Printed characters | without |
UL 94 flammability rating | V-2 |
Version | Self-adhesive |
Width | 15 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64550) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1880100000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1880100000) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ETIM 10.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ECLASS 15.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:2591670000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN-S
-
Item No.:2591000000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S
-
Item No.:2591660000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
-
Item No.:2976630000Packaging unit:1 PC
low voltage, Surge protection, Surge protection I / II, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2976590000Packaging unit:1 PC
low voltage, Surge protection, Surge protection I / II, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:2726730000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Leakage-current-free, with remote contact, Single-phase, TN-S
-
Item No.:2726660000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Leakage-current-free, with remote contact, Single-phase, TN
-
Item No.:2726790000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Leakage-current-free, with remote contact, TN-C-S, TN-S
-
Item No.:2983510000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
-
Item No.:2983610000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S
-
Item No.:2636920000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2636980000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C
-
Item No.:2636960000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
-
-
Item No.:2534330000Packaging unit:9 PC
Surge voltage arrester, Low voltage, Accessories, Spare arrester
-
Item No.:2591480000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN, IT with N, IT without N, TT
-
Item No.:2591440000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C
-
Item No.:2591420000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S
-
Item No.:2810460000Packaging unit:1 PC
Spare arrester, Surge protection, Single-phase
-
Item No.:3115300000Packaging unit:1 PC
Surge protection, low voltage, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2591320000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C, IT without N
-
Item No.:2591310000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN-S
-
Item No.:2736210000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN
-
Item No.:2736280000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN-S
-
Item No.:2730500000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection II, TN-C-S, TN-S
-
Item No.:2730460000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase
-
Item No.:2591350000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase
-
Item No.:2591120000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S
-
Item No.:2637050000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2637010000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN
-
Item No.:2591040000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN-S
-
Item No.:2639340000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:2795570000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection I / II
-
-
Item No.:2530580000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection I / II
-
Item No.:2827600000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Class II surge protection, no leakage current, TN-C
-
Item No.:2827580000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Class II surge protection, no leakage current, Single-phase, TN
-
Item No.:2619120000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
-
Item No.:2619260000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2619220000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:2859330000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN
-
Item No.:2983580000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C, TN-S, TT, IT with N, IT without N
-
Item No.:2619160000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C
-
Item No.:2619190000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S
-
Item No.:2730780000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C
-
Item No.:2807410000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C
-
Item No.:2807440000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2807430000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:3022900000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C
-
Item No.:2730590000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C
-
Item No.:2730570000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN
-
Item No.:2730650000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:2733790000Packaging unit:1 PC
Spare arrester, Leakage-current-free, Surge protection, TT only for N-PE
-
Item No.:2855240000Packaging unit:1 PC
Spare arrester, Surge protection, IT without N
-
Item No.:2730850000Packaging unit:1 PC
Spare arrester, Leakage-current-free, Surge protection, TT only for N-PE, TN
-
-
-
Item No.:2726760000Packaging unit:1 PC
Surge voltage arrester, Low voltage, without telecomm. contact, Leakage-current-free, Surge protection, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2726740000Packaging unit:1 PC
Surge voltage arrester, Low voltage, without telecomm. contact, Leakage-current-free, Surge protection, TN-C
-
Item No.:2636950000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN
-
Item No.:2730620000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S
-
Item No.:2730660000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:3115240000Packaging unit:1 PC
Surge protection, low voltage, TN-C
-
Item No.:3115200000Packaging unit:1 PC
Surge protection, low voltage, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2736270000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
-
Item No.:2736440000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2736460000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:2736470000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
-
Item No.:2591550000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S
-
Item No.:2736300000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN
-
Item No.:2736340000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:2736400000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S
-
Item No.:2730800000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN, TT only for N-PE
-
Item No.:2591630000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN-S
-
-
Item No.:2530600000Packaging unit:9 PC
Surge voltage arrester, Low voltage, Accessories, Surge protection I / II, Spare arrester
-
-
Item No.:2530520000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection I / II
-
Item No.:2730470000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN-S
-
Item No.:2730490000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection II, TN-C-S, TN-S
-
Item No.:2591540000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C
-
Item No.:2591390000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase
-
Item No.:2845570000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C, IT without N
-
Item No.:2530550000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection II
-
Item No.:2530640000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection II
-
Item No.:2637040000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:2591070000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:2591030000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
-
Item No.:2591130000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S
-
Item No.:2591170000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C
-
Item No.:2591090000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2807540000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Class II surge protection, no leakage current, TT only for N-PE
-
-
-