Properties
Version | ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable |
Order No. | 1736181044 |
Type | ESG 7/20 SIRIUS MC NE WS |
GTIN (EAN) | 4008190985950 |
Qty. | 200 items |
Depth | 0.8 mm |
Depth (inches) | 0.031 inch |
Height | 7 mm |
Height (inches) | 0.276 inch |
Width | 20 mm |
Width (inches) | 0.787 inch |
Net weight | 0.515 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Siemens Sirius 3R |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | PA 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Number per roll | 40 |
Number per sheet | 40 |
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | without |
UL 94 flammability rating | V-2 |
Version | pluggable |
Width | 20 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63172) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1736181044) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1736181044) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ETIM 10.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ECLASS 15.0 | 27-28-11-04 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:1753480000Packaging unit:1 PC
Device markers, Accessories x 10 mm, PVC, Colour: black, Self-adhesive
-
Item No.:1753460000Packaging unit:1 PC
Device markers, Accessories x 10 mm, PVC, Colour: grey, Self-adhesive
-
-
-
-
Item No.:2003370000Packaging unit:1 PC
FrontCom, Insert plate, unshielded
-
-
-
-
-
-
-
-
-
-
-
Item No.:1631910000Packaging unit:50 PC
WKM, Conductor and cable markers, 7 - 115 mm, 30 x 8 mm, Wire and cable markers, Transparent
-
Item No.:1753490000Packaging unit:50 PC
WKM, Conductor and cable markers, 7 - 115 mm, 20 x 8 mm, Wire and cable markers, Transparent
-
Item No.:2003190000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Lockable with cabinet key
-
Item No.:2003160000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Lockable with cabinet key
-
Item No.:1450540000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Lockable with key
-
Item No.:2003180000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Lockable with key
-
Item No.:2003170000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Control knob locking
-
Item No.:1450510000Packaging unit:1 PC
FrontCom, Single frame, Plastic cover, Control knob locking
-
Item No.:2669630000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Control knob locking, NEMA 4X
-
Item No.:2663190000Packaging unit:1 PC
FrontCom, Single frame, Plastic cover, Lockable with cabinet key (Daimler lock)
-
Item No.:2669640000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Control knob locking, NEMA 4X
-
Item No.:2003140000Packaging unit:1 PC
FrontCom, Single frame, Plastic cover, Lockable with cabinet key
-
Item No.:1450520000Packaging unit:1 PC
FrontCom, Single frame, Plastic cover, Lockable with key
-
Item No.:2663200000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Lockable with cabinet key (Daimler lock)
-
Item No.:2003150000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Lockable with cabinet key (Daimler lock)
-
Item No.:1450530000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Control knob locking