Özellikler
Version | ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable |
Order No. | 1609940000 |
Type | ESG 9/20 MC NE WS |
GTIN (EAN) | 4008190203528 |
Qty. | 200 adet |
Depth | 0,8 mm |
Depth (inches) | 0,031 inch |
Height | 9 mm |
Height (inches) | 0,354 inch |
Width | 20 mm |
Width (inches) | 0,787 inch |
Net weight | 0,528 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer |
Siemens
Moeller WI SAI distributor ifm-electronics |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | PA 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | without |
UL 94 flammability rating | V-2 |
Version | pluggable |
Width | 20 mm |
Halogen | No |
Engineering Data |
[CAD data -- 20847_ESG_9-20_MC_DXF.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_39445)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62320) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1609940000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1609940000) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ETIM 10.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ECLASS 15.0 | 27-28-11-04 |
ROHS | Conform |
aksesuarıdır
-
Ürün No.:2902950000Ambalaj birimi:1 adet
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 1:1
-
Ürün No.:1814990000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: NPN-PNP inverter, 5 m
-
Ürün No.:1847560000Ambalaj birimi:1 adet
Backplane bushing, SL 3.5, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:2495280000Ambalaj birimi:1 adet
Hood version, M12, 48 V, T-coded, LED: Yes, LED initiator: Yes, Wiring type:
-
Ürün No.:9457430000Ambalaj birimi:1 adet
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Ürün No.:1804590000Ambalaj birimi:1 adet
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Ürün No.:1804600000Ambalaj birimi:1 adet
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Ürün No.:1789190000Ambalaj birimi:1 adet
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Ürün No.:1868350000Ambalaj birimi:1 adet
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 2-wire
-
Ürün No.:2009620000Ambalaj birimi:1 adet
Hood version, M12, 400 V, S-coded, LED: Yes, LED initiator: , Wiring type:
-
Ürün No.:2085620000Ambalaj birimi:1 adet
Hood version, M12, 400 V, S-coded, LED: Yes, LED initiator: , Wiring type:
-
Ürün No.:1766710000Ambalaj birimi:1 adet
Fixed cable version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Ürün No.:1766680000Ambalaj birimi:1 adet
Fixed cable version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Ürün No.:1766660000Ambalaj birimi:1 adet
Fixed cable version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Ürün No.:1766770000Ambalaj birimi:1 adet
Fixed cable version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Ürün No.:1766700000Ambalaj birimi:1 adet
Fixed cable version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Ürün No.:3023690000Ambalaj birimi:1 adet
with M23 outlet, 12-pole, M12, M23, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:3023700000Ambalaj birimi:1 adet
with M23 outlet, 12-pole, M12, M23, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:3023720000Ambalaj birimi:1 adet
with M23 outlet, 19-pole, M12, M23, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:3023680000Ambalaj birimi:1 adet
with M23 outlet, 12-pole, M12, M23, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1892081000Ambalaj birimi:2 adet
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1892090000Ambalaj birimi:1 adet
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1892100005Ambalaj birimi:1 adet
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: NPN
-
Ürün No.:1892101000Ambalaj birimi:2 adet
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1892080005Ambalaj birimi:1 adet
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: NPN
-
Ürün No.:1892091000Ambalaj birimi:2 adet
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1791461400Ambalaj birimi:1 adet
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 14 m
-
Ürün No.:1791465500Ambalaj birimi:1 adet
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 55 m
-
Ürün No.:1791462000Ambalaj birimi:1 adet
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 20 m
-
Ürün No.:1791460900Ambalaj birimi:1 adet
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 9 m
-
Ürün No.:1791465000Ambalaj birimi:1 adet
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 50 m
-
Ürün No.:1791460400Ambalaj birimi:1 adet
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 4 m
-
Ürün No.:1791450900Ambalaj birimi:1 adet
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 9 m
-
Ürün No.:1791452800Ambalaj birimi:1 adet
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 28 m
-
Ürün No.:1791451400Ambalaj birimi:1 adet
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 14 m
-
Ürün No.:1791450600Ambalaj birimi:1 adet
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 6 m
-
Ürün No.:1791452000Ambalaj birimi:1 adet
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 20 m
-
Ürün No.:1791462800Ambalaj birimi:1 adet
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 28 m
-
Ürün No.:1791461600Ambalaj birimi:1 adet
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 16 m
-
Ürün No.:9456020000Ambalaj birimi:1 adet
with M23 outlet, 12-pole, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:2694040000Ambalaj birimi:1 adet
with M23 outlet, 19-pole, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: Custom
-
Ürün No.:9456010000Ambalaj birimi:1 adet
with M23 outlet, 12-pole, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1766780000Ambalaj birimi:1 adet
IDC, Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1760060000Ambalaj birimi:1 adet
Hood version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1766801000Ambalaj birimi:2 adet
Hood distributor lower part, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1804540000Ambalaj birimi:1 adet
Hood version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1760040000Ambalaj birimi:1 adet
Hood version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1760041000Ambalaj birimi:2 adet
Hood distributor lower part, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1766791000Ambalaj birimi:2 adet
Hood distributor lower part, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1760061000Ambalaj birimi:2 adet
Hood distributor lower part, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1766800000Ambalaj birimi:1 adet
Hood version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1701251000Ambalaj birimi:2 adet
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1807641000Ambalaj birimi:2 adet
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: Custom
-
Ürün No.:1705920000Ambalaj birimi:1 adet
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1800000000Ambalaj birimi:1 adet
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Ürün No.:1752080050Ambalaj birimi:50 adet
Hood, 30 V, , LED: No, LED initiator: No, Wiring type: None
-
Ürün No.:1724750050Ambalaj birimi:50 adet
Hood, 30 V, , LED: No, LED initiator: No, Wiring type: None
-
Ürün No.:1816610000Ambalaj birimi:1 adet
Hood distributor, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
-
Ürün No.:1701231000Ambalaj birimi:2 adet
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1854000000Ambalaj birimi:1 adet
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1063080000Ambalaj birimi:1 adet
Hood distributor lower part, M12, LED: No, LED initiator: No, Wiring type: Custom
-
Ürün No.:1701240000Ambalaj birimi:1 adet
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1740190000Ambalaj birimi:1 adet
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Ürün No.:1752080000Ambalaj birimi:1 adet
Hood, 30 V, , LED: No, LED initiator: No, Wiring type: None
-
Ürün No.:1705931000Ambalaj birimi:2 adet
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1724750000Ambalaj birimi:1 adet
Hood, 30 V, , LED: No, LED initiator: No, Wiring type: None
-
Ürün No.:1807640000Ambalaj birimi:1 adet
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: Custom
-
Ürün No.:1806010000Ambalaj birimi:1 adet
Hood distributor, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 1:1
-
Ürün No.:1800001000Ambalaj birimi:2 adet
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Ürün No.:1044340000Ambalaj birimi:2 adet
Hood distributor lower part, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 1:1
-
Ürün No.:1701230000Ambalaj birimi:1 adet
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:1701250000Ambalaj birimi:1 adet
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Ürün No.:9456210000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 15 m
-
Ürün No.:9456880000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 3 m
-
Ürün No.:9456910000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 15 m
-
Ürün No.:1867540000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP, 10 m
-
Ürün No.:9456510000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 20 m
-
Ürün No.:9456180000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 3 m
-
Ürün No.:9457600000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Ürün No.:9456480000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Ürün No.:9456630000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 15 m
-
Ürün No.:1058390000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 25 m
-
Ürün No.:1052320000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 30 m
-
Ürün No.:9456200000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Ürün No.:9456750000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Ürün No.:9456790000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 20 m
-
Ürün No.:9457590000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Ürün No.:9456770000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 15 m
-
Ürün No.:9456610000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Ürün No.:9456900000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Ürün No.:9456330000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Ürün No.:9456650000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 20 m
-
Ürün No.:7915030000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 2 m
-
Ürün No.:9456460000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 3 m
-
Ürün No.:9456190000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Ürün No.:9456620000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Ürün No.:9456740000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 3 m
-
Ürün No.:9456490000Ambalaj birimi:1 adet
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 15 m
-
Ürün No.:2902930000Ambalaj birimi:1 empty
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
-
Ürün No.:2943810000Ambalaj birimi:1 adet
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
Münferit parçaları
-
Ürün No.:2943810000Ambalaj birimi:1 adet
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
-
Ürün No.:2902930000Ambalaj birimi:1 empty
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
-
Ürün No.:1868350000Ambalaj birimi:1 adet
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 2-wire
-
Ürün No.:1894380000Ambalaj birimi:1 adet
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 2-wire