ESO 5 S DIN A4 WS

Terminal markers, Insert markers, 40 x 7 mm, white

Item No. 1631920000

Properties

Accessories

    MarkersConductor and cable markersCable markers > 16 mm²Related MarkersWKM for inlay tags
  • WKM 18/43
    Item No.:
    1610700000
    Packaging unit:
    50 PC

    WKM, Conductor and cable markers, 7 - 115 mm, 43 x 18 mm, Wire and cable markers, Transparent

Is accessory of

    Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofModular test-disconnect terminal blocks1-tier2.5 mm²
  • ZTR 2.5-2
    Item No.:
    1779010000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, dark beige

  • ZTR 2.5-2 OR
    Item No.:
    1779130000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, orange

  • ZTR 2.5-2 BL
    Item No.:
    1779120000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, blue

  • ZTR 2.5-2/O.TNHE
    Item No.:
    1779020000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, dark beige

  • MarkersConductor and cable markersCable markers > 16 mm²Related MarkersCableLine (PVC V0) >16mm²CLI TM transparent sleeve
  • CLI TM 20-66
    Item No.:
    1763390000
    Packaging unit:
    50 PC

    CableLine, Conductor and cable markers, 10 - 317 mm, 66 x 11.3 mm, Transparent

  • MarkersTerminal markersRelated markersTag holderSchT group marker carrier
  • SCHT 5 S V0
    Item No.:
    1762370000
    Packaging unit:
    20 PC

    SCHT, Terminal marker, 44.5 x 9.5 mm, Pitch in mm (P): 5.00 beige

  • SCHT 5 S GR
    Item No.:
    1461730000
    Packaging unit:
    20 PC

    SCHT, Terminal marker, 44.5 x 9.5 mm, Pitch in mm (P): 5.00 grey

  • SCHT 5 S
    Item No.:
    1631930000
    Packaging unit:
    20 PC

    SCHT, Terminal marker, 44.5 x 9.5 mm, Pitch in mm (P): 5.00 Weidmueller, beige