Properties
Version | Miniature fuse, 1 A |
Order No. | 1278950000 |
Type | ETA 1180 01 1A |
GTIN (EAN) | 4050118091366 |
Qty. | 5 items |
Depth | 52.3 mm |
Depth (inches) | 2.059 inch |
Height | 24.4 mm |
Height (inches) | 0.961 inch |
Width | 8.2 mm |
Width (inches) | 0.323 inch |
Net weight | 10.3 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Version | Fuse cartridge |
Installation advice | Direct mounting |
Type of mounting | Plugged |
Colour | black |
Current | 1 A |
Version | Fuse cartridge |
Installation advice | Direct mounting |
Rated voltage | 64 V |
Rated current | 1 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_70248) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1278950000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1278950000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000035 |
ETIM 7.0 | EC000035 |
ETIM 8.0 | EC002704 |
ETIM 9.0 | EC002704 |
ETIM 10.0 | EC002704 |
ECLASS 9.0 | 27-14-20-01 |
ECLASS 9.1 | 27-14-20-01 |
ECLASS 10.0 | 27-14-20-01 |
ECLASS 11.0 | 27-14-20-01 |
ECLASS 12.0 | 27-14-20-01 |
ECLASS 13.0 | 27-14-20-01 |
ECLASS 14.0 | 27-14-20-01 |
ECLASS 15.0 | 27-14-20-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1814700000Packaging unit:25 PC
Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:1814690000Packaging unit:25 PC
Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black, Direct mounting
Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofFuse terminal blocks1-tier6 mm²Automotive fuse