Properties
Version | Standard distributor with bus termination (active), Terminator, IP65, IP66 |
Order No. | 8714240000 |
Type | FBCON SS DP PCG TERM 24V |
GTIN (EAN) | 4032248404704 |
Qty. | 1 items |
Height | 47.5 mm |
Height (inches) | 1.87 inch |
Width | 79.5 mm |
Width (inches) | 3.13 inch |
Net weight | 404 g |
Storage temperature | -25 °C...75 °C |
Operating temperature | -40 °C...80 °C |
Humidity | 5...95 %, no condensation |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3a5f5913-76fc-4ff5-8563-4463f80bbe02 |
Clamping range, min. | 4 mm² |
Clamping range, max. | 6 mm² |
Bus system |
Profibus-DP
Modbus RS485 |
Cable entry |
plastic screwed cable gland
Round |
Conductor O.D., max. | 9.5 mm |
Conductor O.D., min. | 6.5 mm |
Connection type PE | Spur line with cable gland |
Design of housing | With pressure compensation element |
Housing main material | Stainless steel, rust-proof |
Housing surface | polished |
Number of poles | 3 |
Operating voltage |
18…30 V DC
30 V UC |
Operating voltage Umax, max. | 30 V DC |
Pollution severity | 3 |
Protection degree |
IP65
IP66 |
Type of distribution | Terminator |
Type of mounting | surface-mounted |
Approval/Certificate/Document of Conformity |
[Certification UL for Canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_317640)
[Certification UL for US](https://mdcop.weidmueller.com/mediadelivery/asset/900_317641) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35811) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_321809) |
Product Change Notification | [20220208 Technical change to FBCon field distributors (passive, with stainless steel housings)](https://mdcop.weidmueller.com/mediadelivery/asset/900_251154) |
User Documentation |
[Application-Guide-Planning and installing Fieldbus networks-using-FBCon_english_deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_90760)
[Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_317162) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 9.0 | EC001604 |
ETIM 10.0 | EC001604 |
ECLASS 9.0 | 27-24-26-08 |
ECLASS 9.1 | 27-24-26-08 |
ECLASS 10.0 | 27-24-26-08 |
ECLASS 11.0 | 27-24-26-08 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ECLASS 14.0 | 27-44-01-11 |
ECLASS 15.0 | 27-44-01-11 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E141197 |