Approvals
ROHS
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Product data
Упаковка
Dimensions and weights
Net weight
Environmental Product Compliance
RoHS Compliance Status
REACH SVHC
System Parameters
Product family
Type of connection
Wire connection method
Cable length
Pitch in mm (P)
Pas en pouces (P)
Conductor outlet direction
Number of poles
Number of rows
Pin series quantity
Protection degree
Volume resistance
Plugging cycles
Plugging force/pole, max.
Pulling force/pole, max.
Material data
Insulating material
Colour
Colour chart (similar)
Insulation resistance
Moisture Level (MSL)
UL 94 flammability rating
Contact base material
Contact material
Contact surface
Layer structure of plug contact
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.
Conductors suitable for connection
Wire connection cross section AWG, min.
Wire connection cross section AWG, max.
Rated data acc. to IEC
Rated current, min. number of poles (Tu=20°C)
Clearance, min.
Creepage distance, min.
Packing
Packaging
VPE length
VPE width
VPE height
Important note
IPC conformity
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0