FFH S1/80H F1 B RL

This product will soon be unavailable.

Last order date: /Date(1798671600000)/

PCB plug-in connector, female header, SMD solder connection, Pitch in mm (P): 1.27 mm, Number of poles: 80, 90°, Tape

Item No. 2747510000

Approvals

Approvals
ROHS
UL File Number Search
Certificate No. (cURus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Product data
Packaging
Delivery status
Last order date

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

System specifications

Transmission rate
Product family
Type of connection
Mounting onto the PCB
Pitch in mm (P)
Pitch in inches (P)
Outgoing elbow
Number of poles
Number of solder pins per pole
Coplanarity:
Number of rows
Pin series quantity
Protection degree
Volume resistance
Plugging cycles
Plugging force/pole, max.
Pulling force/pole, max.

Material data

Insulating material
Colour
Colour chart (similar)
Insulating material group
Insulation resistance
Moisture Level (MSL)
UL 94 flammability rating
Contact base material
Contact material
Contact surface
Layer structure of plug contact
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.

Rated data acc. to IEC

Rated current at min. number of poles (Tu = 20 °C)
Clearance, min.
Creepage distance, min.

Rated data acc. to UL 1977

Reference to approval values
Rated voltage (UL 1977) (obsolete)

Packing

Packaging
VPE length
VPE width
VPE height

Important note

IPC conformity

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0