Properties
Version | SAK Series, Allen hex screw, Screws, Number of poles: 1 |
Order No. | 0295900000 |
Type | FKSC M5X8 D9/SW2.5 |
GTIN (EAN) | 4008190133337 |
Qty. | 50 items |
Depth | 7 mm |
Depth (inches) | 0.276 inch |
Height | 8 mm |
Height (inches) | 0.315 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 1.2 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Surface finish | Miscellaneous |
Colour | grey |
Version | Screws |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Metric size of the thread, external | 5 mm |
Installation advice | Direct mounting |
Number of poles | 1 |
Surface finish | Miscellaneous |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58957) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0295900000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0295900000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:8000003908Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 140 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000037567Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 243 mm, with slot, Steel, galvanized, chromium-plated
-
Item No.:8000037564Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 64 mm, with slot, Steel, galvanized, chromium-plated
-
Item No.:8000003903Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 172 mm, without slot, Steel, galvanized, chromium-plated
-
Item No.:8000003907Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 203 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:8866120000Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 260 mm, with slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000003902Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 148 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000003905Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 324 mm, without slot, Steel, galvanized, chromium-plated
-
Item No.:8000003439Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 105 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:8898030000Packaging unit:20 PC
Rail, TS 15, Width: 106 mm, with slot, Steel, galvanic zinc plated and passivated
-
Item No.:8000037609Packaging unit:20 PC
Rail, TS 15, Width: 64 mm, without slot, Steel, galvanized, chromium-plated
-
Item No.:1747350000Packaging unit:40 Meter
Terminal rail, Accessories, Stainless steel 1.4301, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0270100000Packaging unit:20 Meter
Terminal rail, Accessories, Copper, untreated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:1305880000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 220 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1306070000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 220 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1779100000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, M 5, Width: 18 mm
-
Item No.:1286600000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, M 5, Width: 18 mm
-
Item No.:0178100000Packaging unit:10 PC
Mounting foot for mounting rail, silver, Steel, M 5, Width: 18 mm
-
Item No.:1305890000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 160 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1306080000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 160 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:8000003909Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 243 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:1848290000Packaging unit:2 Meter
Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:0330800000Packaging unit:40 Meter
Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:1328130000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:9529220000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:9526940000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1937750000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1939660000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1565280000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1071680000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:9300090000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:1879100000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:0498000000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:0383410000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanized, chromium-plated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0514570000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:1805980000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:0514500000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0383400000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:1071690000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0236500000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:1879090000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:1866290000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:7915060000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:9526930000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 130 mm, Width: 170 mm, Depth: 90 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1939650000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 130 mm, Width: 170 mm, Depth: 90 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1329720000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 130 mm, Width: 170 mm, Depth: 90 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:0342400000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 130 mm, Width: 170 mm, Depth: 90 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1937860000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 130 mm, Width: 170 mm, Depth: 90 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:9529210000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 130 mm, Width: 170 mm, Depth: 90 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1329710000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 122 mm, Depth: 81 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:9529200000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 122 mm, Depth: 81 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1937800000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 122 mm, Depth: 81 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1939640000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 122 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1565270000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 122 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9526920000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 122 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1937730000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 260 mm, Depth: 91 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1939700000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 260 mm, Depth: 91 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9526970000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 260 mm, Depth: 91 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:0573600000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 260 mm, Depth: 91 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9529250000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 260 mm, Depth: 91 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1328140000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 260 mm, Depth: 91 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1305870000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 122 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1306050000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 122 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:0573700000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 230 mm, Width: 280 mm, Depth: 111 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1329770000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 230 mm, Width: 280 mm, Depth: 111 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1937720000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 230 mm, Width: 280 mm, Depth: 111 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:9529270000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 230 mm, Width: 280 mm, Depth: 111 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:9526990000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 230 mm, Width: 280 mm, Depth: 111 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1939730000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 230 mm, Width: 280 mm, Depth: 100 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:0293220000Packaging unit:20 Meter
Terminal rail, Accessories, Stainless steel, rust-proof, untreated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm
-
Item No.:0342300000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 82 mm, Width: 130 mm, Depth: 72 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1939630000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 82 mm, Width: 130 mm, Depth: 72 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9529190000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 82 mm, Width: 130 mm, Depth: 72 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1329700000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 82 mm, Width: 130 mm, Depth: 72 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1937890000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 82 mm, Width: 130 mm, Depth: 72 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:9526910000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 82 mm, Width: 130 mm, Depth: 72 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1939690000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 200 mm, Depth: 100 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9526960000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 200 mm, Depth: 100 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9529240000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 200 mm, Depth: 100 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1937870000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 200 mm, Depth: 100 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:0342500000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 200 mm, Depth: 100 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1329740000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 200 mm, Depth: 100 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:2934240000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 313 mm, Width: 404 mm, Depth: 181 mm, Material: Aluminium AlSi12, Powder-coated, Silver grey
-
Item No.:2934260000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 313 mm, Width: 404 mm, Depth: 181 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1937880000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 350 mm, Depth: 100 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1939710000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 350 mm, Depth: 100 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9526980000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 350 mm, Depth: 91 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:0342600000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 350 mm, Depth: 100 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9529260000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 350 mm, Depth: 100 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1329750000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 350 mm, Depth: 91 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1565290000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 160 mm, Depth: 91 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9526950000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 160 mm, Depth: 91 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9529230000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 160 mm, Depth: 91 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1939670000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 160 mm, Depth: 91 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1329730000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 160 mm, Depth: 91 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1937740000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 160 mm, Width: 160 mm, Depth: 91 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:2934140000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 140 mm, Width: 140 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:2934120000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 140 mm, Width: 140 mm, Depth: 81 mm, Material: Aluminium AlSi12, Powder-coated, Silver grey
-
Item No.:2934200000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 230 mm, Width: 330 mm, Depth: 181 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:2934180000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 230 mm, Width: 330 mm, Depth: 181 mm, Material: Aluminium AlSi12, Powder-coated, Silver grey