Properties
Order No. | 2815540000 |
Type | FP MONO K DC RC MF SP |
GTIN (EAN) | 4064675303633 |
Depth | 104 mm |
Depth (inches) | 4.094 inch |
Height | 61 mm |
Height (inches) | 2.402 inch |
Width | 238 mm |
Width (inches) | 9.37 inch |
Net weight | 590 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...55 °C |
Humidity | 92 % @ 25 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | cfe9d4bf-2d88-4e4b-aa73-fe200a7615a0 |
Amplitude of acceleration | 5 m/s² (@ 9-200 Hz) |
Amplitude of deflection | 1.5 mm (2-9 Hz) |
Connector cross-section, max. | 2.5 mm² |
Connector cross-section, min. | 0.5 mm² |
Efficiency class (according to EU Directive No. 874/2012) | E |
Halogen | No |
Height | ≤ 3000 m |
Insulation voltage | <500 V (housing/PE) |
LED operating life | > 50.000 h |
Light colour (CCT) |
Cool White, 6000K
6000K |
Light current | 454 lm |
Luminosity | 3,000 cd |
Mounting position, installation notice | Arbitrary |
Peak acceleration, type L | 70 m/s² |
Pollution severity | 2 |
Protection class | II |
Protection degree | IP67 |
Rated voltage | 24 V |
Shape of the LED module | Other |
Shock resistance EN 60721-3-3 | Class 3M3 portable |
Short-circuit protection |
Yes
internal |
Silicone | No |
Surge voltage category | II |
Type of connection | Plug-in round connector with fixed number of poles |
Type of mounting | Screw mounting |
UL 94 flammability rating | V-0 |
Vibration resistance EN 60721-3-3 | Class 3M3 sinusoidal, stationary |
DC input voltage range | 20...60 V DC |
Input voltage | 20…60 V DC |
Power rating | 5 W |
Rated current | 20 mA |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_324458) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000996 |
ETIM 7.0 | EC000996 |
ETIM 8.0 | EC000996 |
ETIM 9.0 | EC000996 |
ETIM 10.0 | EC000996 |
ECLASS 9.1 | 27-11-06-35 |
ECLASS 10.0 | 27-11-06-35 |
ECLASS 11.0 | 27-11-06-35 |
ECLASS 12.0 | 27-11-06-35 |
ECLASS 13.0 | 27-11-06-35 |
ECLASS 14.0 | 27-11-06-35 |
ECLASS 15.0 | 27-11-06-35 |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E345151 |