Properties
Version | Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 6 A |
Order No. | 2783210000 |
Type | FUSE 10X38 6A 1000 VDC GPV |
GTIN (EAN) | 4064675059936 |
Qty. | 10 items |
Depth | 10 mm |
Depth (inches) | 0.394 inch |
Height | 38 mm |
Height (inches) | 1.496 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Diameter | 10.3 mm |
Net weight | 7.8 g |
Storage temperature | -40°C ... 90°C |
Operating temperature range | -40...80 ℃ |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Fuse-link standard |
IEC 60269-1
IEC 60269-6 gPV (EN 60269-6) |
Current | 6 A |
Rated DC voltage | 1,000 V |
Rated breaking capacity | 30 kA |
Contact material | silver-plated |
Power dissapation, max. | 1.84 W |
Approval/Certificate/Document of Conformity | [CE-Declaration_10x38_gPV_Fuses](https://mdcop.weidmueller.com/mediadelivery/asset/900_306923) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC002704 |
ETIM 8.0 | EC002704 |
ETIM 9.0 | EC002704 |
ETIM 10.0 | EC002704 |
ECLASS 11.0 | 27-14-20-02 |
ECLASS 12.0 | 27-14-20-02 |
ECLASS 13.0 | 27-14-20-02 |
ECLASS 14.0 | 27-14-20-02 |
ECLASS 15.0 | 27-14-20-02 |
ROHS | Conform |
Accessories
-
Item No.:2683080000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
-
Item No.:2683090000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2737480000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2683100000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2737530000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2683070000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
-
Item No.:2683030000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
-
Item No.:2683050000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2683060000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2683040000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
-
Item No.:2737520000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
-
Item No.:2737440000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
Is accessory of
-
Item No.:2683070000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
-
Item No.:2737530000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2683080000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
-
Item No.:2737440000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
-
Item No.:2683090000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2737520000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
-
Item No.:2737480000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2683100000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
-
Item No.:2683060000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:2683030000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
-
Item No.:2683040000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
-
Item No.:2683050000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
-
Item No.:1137790000Packaging unit:12 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 30 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:1137780000Packaging unit:12 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 30 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2896950000Packaging unit:5 PC
Photovoltaics, Fuse holder, 1000 V, 10x38, 2 Strings, with LED
-
Item No.:2827950000Packaging unit:10 PC
Photovoltaics, Fuse holder, 1000 V, 10x38, 1 String, with LED
-
Item No.:2827940000Packaging unit:10 PC
Photovoltaics, Fuse holder, 1000 V, 10x38, 1 String, Without LED
-
Item No.:7940111904Packaging unit:1 PC
Photovoltaics, Fuse component, Fuse isolator, Plastic cover, 10x38, 1000 V
-
Item No.:2896940000Packaging unit:5 PC
Photovoltaics, Fuse holder, 1000 V, 10x38, 2 Strings, Without LED