Properties
Version | Photovoltaics, Fuse holder, 1000 V, 10x38, 2 Strings, with LED |
Order No. | 2896950000 |
Type | FUSEHOLDER WSFH/2 10X38 1KV LED |
GTIN (EAN) | 4064675899679 |
Qty. | 5 items |
Depth | 61 mm |
Depth (inches) | 2.402 inch |
Height | 73 mm |
Height (inches) | 2.874 inch |
Width | 18 mm |
Width (inches) | 0.709 inch |
Net weight | 15.4 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Number of connections | 2 |
Stripping length | 10 mm |
Tightening torque, max. | 2.5 Nm |
Tightening torque, min. | 2 Nm |
Type of connection | Screw connection |
Wire material | Copper |
Wire connection cross section AWG, min. | AWG 6 |
Wire connection cross section AWG, max. | AWG 17 |
Wire connection cross section, finely stranded, min. | 1 mm² |
Wire connection cross section, finely stranded, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 1 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 1 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 10 mm² |
Wire connection cross-section, solid core, min. | 1 mm² |
Wire connection cross-section, solid core, max. | 10 mm² |
Cartridge fuse | 10 x 38 mm |
Colour | Light Blue |
Display | Red LED |
Fuse holder (cartridge holder) | Pivoting |
Max. current | 30 A |
Number of potentials | 1 |
Operating voltage, max. | 1000 V |
Power dissapation, max. | 3 W |
Rail | TS 35 |
Rated impulse withstand voltage | 6 kV |
Surge voltage category | III |
Type of mounting | Rail |
Approval/Certificate/Document of Conformity | [Declaration of Conformity for PV fuse holders](https://mdcop.weidmueller.com/mediadelivery/asset/900_306573) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_301947) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2896950000) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000899 |
ETIM 7.0 | EC000899 |
ETIM 8.0 | EC000899 |
ETIM 9.0 | EC000899 |
ETIM 10.0 | EC000899 |
ECLASS 9.0 | 27-14-11-16 |
ECLASS 9.1 | 27-14-11-16 |
ECLASS 10.0 | 27-14-11-16 |
ECLASS 11.0 | 27-14-11-16 |
ECLASS 12.0 | 27-14-11-16 |
ECLASS 13.0 | 27-25-01-13 |
ECLASS 14.0 | 27-25-01-13 |
ECLASS 15.0 | 27-25-01-13 |
ROHS | Conform |
Accessories
-
Item No.:2783210000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 6 A
-
Item No.:2783280000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 20 A
-
Item No.:2783240000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 12 A
-
Item No.:2828000000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 30 A
-
Item No.:2783260000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 16 A
-
Item No.:2783200000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 5 A
-
Item No.:2783230000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 10 A
-
Item No.:2783180000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 3 A
-
Item No.:2783220000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 8 A
-
Item No.:2827990000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 25 A
-
Item No.:2783250000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 15 A
-
Item No.:2783170000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 2 A
-
Item No.:2783160000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 1 A
-
Item No.:2783190000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 4 A