Properties
Version | GWDR PO (flat gasket - polyethylene), Sealing ring, M 32, Polyethylene |
Order No. | 1777960000 |
Type | GWDR M32-PO |
GTIN (EAN) | 4032248158225 |
Qty. | 50 items |
Height | 2 mm |
Height (inches) | 0.079 inch |
Net weight | 0.4 g |
Operating temperature | -30 °C...90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable glands | M 32 |
Diameter of sealing ring | 36 mm |
External thread | M 32 |
Inside diameter D2 | 32 mm |
Internal thread | M 32 |
Material | Polyethylene |
Number of wires | 1 |
O.D. | 36 mm |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -30 °C |
Pitch of thread | 1.5 mm |
Sealing | PE-HD |
Silicone | Yes |
Thickness | 2 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54463) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1777960000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1777960000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001181 |
ETIM 7.0 | EC001181 |
ETIM 8.0 | EC001181 |
ETIM 9.0 | EC001181 |
ETIM 10.0 | EC001181 |
ECLASS 9.0 | 27-43-03-19 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-43-03-19 |
ECLASS 11.0 | 27-43-03-19 |
ECLASS 12.0 | 27-43-03-19 |
ECLASS 13.0 | 27-43-03-19 |
ECLASS 14.0 | 27-43-03-19 |
ECLASS 15.0 | 27-43-03-19 |
ROHS | Conform |
Is accessory of
-
Item No.:1909720000Packaging unit:20 PC
VG K (standard plastic cable gland), Cable glands, straight, M 32, 15 mm, OD min. 18 - OD max. 25 mm, Polyamide 6
-
Item No.:1778490000Packaging unit:25 PC
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, M 32, 8 mm, OD min. 17 - OD max. 27 mm, IP65, Brass, nickel-plated
-
Item No.:1776940000Packaging unit:50 PC
VPK (blanking plug in plastic), Blanking plug, in closed state, M 32, 11 mm, IP65, Polyamid 6 (PA6 - GF30)
-
Item No.:1009880000Packaging unit:20 PC
VG S (standard stainless steel cable gland), Cable glands, straight, M 32, 9 mm, OD min. 13 - OD max. 18 mm, Stainless steel 1.4305 (303)
-
Item No.:1772320000Packaging unit:20 PC
VG K (standard plastic cable gland), Cable glands, straight, M 32, 15 mm, OD min. 18 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1909880000Packaging unit:20 PC
VG K (standard plastic cable gland), Cable glands, straight, M 32, 10 mm, OD min. 15 - OD max. 21 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1772240000Packaging unit:10 PC
VG MS (standard brass cable gland), Cable glands, straight, M 32, 9 mm, OD min. 13 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Item No.:1909930000Packaging unit:10 PC
VG MS (standard brass cable gland), Cable glands, straight, M 32, 8 mm, OD min. 15 - OD max. 21 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated