Properties
Version | GWDR PO (flat gasket - polyethylene), Sealing ring, PG 36, Polyethylene |
Order No. | 1719510000 |
Type | GWDR PG36-PO |
GTIN (EAN) | 4008190352776 |
Qty. | 50 items |
Height | 3 mm |
Height (inches) | 0.118 inch |
Net weight | 1.696 g |
Operating temperature | -30 °C...90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable glands | PG 36 |
Diameter of sealing ring | 55 mm |
External thread | PG 36 |
Inside diameter D2 | 47 mm |
Internal thread | PG 36 |
Material | Polyethylene |
Number of wires | 1 |
O.D. | 55 mm |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -30 °C |
Sealing | PE-HD |
Silicone | Yes |
Thickness | 3 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54404) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1719510000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1719510000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001181 |
ETIM 7.0 | EC001181 |
ETIM 8.0 | EC001181 |
ETIM 9.0 | EC001181 |
ETIM 10.0 | EC001181 |
ECLASS 9.0 | 27-43-03-19 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-43-03-19 |
ECLASS 11.0 | 27-43-03-19 |
ECLASS 12.0 | 27-43-03-19 |
ECLASS 13.0 | 27-43-03-19 |
ECLASS 14.0 | 27-43-03-19 |
ECLASS 15.0 | 27-43-03-19 |
ROHS | Conform |
Is accessory of
-
Item No.:1909830000Packaging unit:10 PC
VG K (standard plastic cable gland), Cable glands, straight, PG 36, 13 mm, OD min. 22 - OD max. 32 mm, Polyamide 6
-
Item No.:1569040000Packaging unit:10 PC
VG K (standard plastic cable gland), Cable glands, straight, PG 36, 13 mm, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1569130000Packaging unit:5 PC
VG MS (standard brass cable gland), Cable glands, straight, PG 36, 9 mm, OD min. 22 - OD max. 32 mm, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDPlastic cable glandsIP67 version w/o approval
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDPlastic cable glandsIP68 version
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP68 version