Properties
Version | Tools, Empty box / Case |
Order No. | 9025420000 |
Type | H-LEERBOX 4 TRENNSTEGE |
GTIN (EAN) | 4008190337179 |
Qty. | 1 items |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 92 mm |
Height (inches) | 3.622 inch |
Width | 92 mm |
Width (inches) | 3.622 inch |
Diameter | 92 mm |
Net weight | 42 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Empty box with 4 dividers |
Colour code | Empty box |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC003616 |
ETIM 8.0 | EC003616 |
ETIM 9.0 | EC003616 |
ETIM 10.0 | EC003616 |
ECLASS 9.0 | 27-40-02-18 |
ECLASS 9.1 | 27-40-02-18 |
ECLASS 10.0 | 27-40-02-18 |
ECLASS 11.0 | 27-40-02-18 |
ECLASS 12.0 | 27-40-02-18 |
ECLASS 13.0 | 27-40-02-18 |
ECLASS 14.0 | 27-40-02-18 |
ECLASS 15.0 | 27-40-02-18 |