Properties
Version | Wire-end ferrule, Standard, 5 mm, 5 mm, No |
Order No. | 1475640000 |
Type | H0,34/5 |
GTIN (EAN) | 4050118282238 |
Qty. | 1,000 items |
Packaging | loose |
Net weight | 0.023 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Description of article | Wire end ferrule without plastic collar |
Version | Standard |
Collar diameter (D2) | 1.8 mm |
Conductor cross-section | 0.34 mm² |
Contact surface diameter (D1) | 0.85 mm |
Contact surface length (L2) | 5 mm |
L1 in mm | 5 mm |
Stripping length | 5 mm |
Wire connection cross section AWG, max. | AWG 22 |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1475640000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000005 |
ETIM 7.0 | EC000005 |
ETIM 8.0 | EC000005 |
ETIM 9.0 | EC000005 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-01 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ECLASS 14.0 | 27-40-02-01 |
ROHS | Conform |