H10,0/22D R

Wire-end ferrule, Standard, 15 mm, 12 mm, red

Item No. 9019240000

Properties

Is accessory of

    ToolsWire end ferrulesAssortment of wire end ferrules and empty boxAssortment of wire end ferrules with plastic collar
  • H-BOX 4,0-16,0QMM DIN
    Item No.:
    9025400000
    Packaging unit:
    1 PC

    Assortment of wire end ferrules, Box, Colour code: DIN

  • ToolsCrimping tools... for wire end ferrulesCertified crimping tools
  • PZ 16 ZERT
    Item No.:
    9017340000
    Packaging unit:
    1 PC

    Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp

  • ToolsAssortmentCrimp Sets
  • CRIMPSET PZ 10 SQR D
    Item No.:
    1542290000
    Packaging unit:
    1 PC

    Assortment crimping tool, Crimping tool: PZ 10 SQR, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: DIN

  • CRIMPSET PZ 10 HEX D
    Item No.:
    1542260000
    Packaging unit:
    1 PC

    Assortment crimping tool, Crimping tool: PZ 10 HEX, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: DIN

  • ToolsCrimping tools... for wire end ferrulesCrimping tools
  • PZ 16
    Item No.:
    9012600000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp

  • Automatic MachinesStripping and crimping machinesAutomatic machines
  • CA 100 DUO
    Item No.:
    2740900000
    Packaging unit:
    1 PC

    Automatic stripper and crimper

Individual part of

    ToolsAssortmentCrimp Sets
  • CRIMPSET PZ 10 SQR D
    Item No.:
    1542290000
    Packaging unit:
    1 PC

    Assortment crimping tool, Crimping tool: PZ 10 SQR, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: DIN

  • CRIMPSET PZ 10 HEX D
    Item No.:
    1542260000
    Packaging unit:
    1 PC

    Assortment crimping tool, Crimping tool: PZ 10 HEX, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: DIN

  • ToolsWire end ferrulesAssortment of wire end ferrules and empty boxAssortment of wire end ferrules with plastic collar
  • H-BOX 4,0-16,0QMM DIN
    Item No.:
    9025400000
    Packaging unit:
    1 PC

    Assortment of wire end ferrules, Box, Colour code: DIN