Özellikler
Version | Wire-end ferrule, Standard, 10 mm, 8 mm, grey |
Order No. | 9004370000 |
Type | H2,5/14T GR BD |
GTIN (EAN) | 4008190052508 |
Qty. | 500 adet |
Packaging | Reel packaged |
Net weight | 0,146 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Linked wire-end ferrules, grey |
Version | Standard |
Collar diameter (D2) | 4,2 mm |
Colour code | Telemecanique |
Conductor cross-section | 2,5 mm² |
Contact surface diameter (D1) | 2,2 mm |
Contact surface length (L2) | 8 mm |
L1 in mm | 14 mm |
Metal sleeve thickness (S1) | 0,15 mm |
Plastic collar thickness (S2) | 0,25 mm |
Stripping length | 10 mm |
Wire connection cross section AWG, max. | AWG 14 |
Approval/Certificate/Document of Conformity | [Certificate of Compliance](https://mdcop.weidmueller.com/mediadelivery/asset/900_324383) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_55295) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9004370000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9004370000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=9004370000&norm=0) |
User Documentation |
[Technical information - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_106826)
[Technical information - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_106827) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000005 |
ETIM 7.0 | EC000005 |
ETIM 8.0 | EC000005 |
ETIM 9.0 | EC000005 |
ETIM 10.0 | EC000005 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-01 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ECLASS 14.0 | 27-40-02-01 |
ECLASS 15.0 | 27-40-02-01 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E499744 |
aksesuarıdır
-
Ürün No.:9017300000Ambalaj birimi:1 adet
Crimping tool for wire-end ferrules, 0.5mm², 4mm², Trapezoidal crimp
-
Ürün No.:9017360000Ambalaj birimi:1 adet
Crimping tool for wire-end ferrules, 0.5mm², 6mm², Square crimp
-
Ürün No.:9017900000Ambalaj birimi:1 adet
Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp
-
Ürün No.:9017440000Ambalaj birimi:1 adet
Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Ürün No.:1527230000Ambalaj birimi:1 adet
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Ürün No.:1444050000Ambalaj birimi:1 adet
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Ürün No.:0567300000Ambalaj birimi:1 adet
Pressing tool, Crimping tool for wire-end ferrules, 0.5mm², 6mm², Square crimp
-
Ürün No.:9014350000Ambalaj birimi:1 adet
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Ürün No.:9012500000Ambalaj birimi:1 adet
Pressing tool, Crimping tool for wire-end ferrules, 0.5mm², 4mm², Trapezoidal crimp
-
Ürün No.:9011460000Ambalaj birimi:1 adet
Pressing tool, Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp
-
Ürün No.:9011980000Ambalaj birimi:1 adet
Cutting, stripping and crimping tool, Crimping tool for wire-end ferrules, 0.5mm², 2.5mm², Trapezoidal crimp
-
Ürün No.:9028790000Ambalaj birimi:1 adet
Assortment crimping tool, Crimping tool: STRIPAX-Plus, Stripping tool: STRIPAX-Plus, Crimping range, min.: 0.5, Colour code: Miscellaneous