Properties
Version | Wire-end ferrule, Standard, 19 mm, 16 mm, red |
Order No. | 1418020000 |
Type | H35,0/30 DS RT |
GTIN (EAN) | 4050118221466 |
Qty. | 50 items |
Packaging | loose |
Net weight | 1.856 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Wire end ferrule with plastic collar, special size, red |
Version | Standard |
Collar diameter (D2) | 12.7 mm |
Colour code | DIN |
Conductor cross-section | 35 mm² |
Contact surface diameter (D1) | 8.3 mm |
Contact surface length (L2) | 16 mm |
L1 in mm | 30 mm |
Metal sleeve thickness (S1) | 0.2 mm |
Plastic collar thickness (S2) | 0.4 mm |
Stripping length | 19 mm |
Wire connection cross section AWG, max. | AWG 2 |
Approval/Certificate/Document of Conformity | [Certificate of Compliance](https://mdcop.weidmueller.com/mediadelivery/asset/900_324383) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1418020000) |
User Documentation |
[Technical information - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_106826)
[Technical information - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_106827) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000005 |
ETIM 7.0 | EC000005 |
ETIM 8.0 | EC000005 |
ETIM 9.0 | EC000005 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-01 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ECLASS 14.0 | 27-40-02-01 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E354986 |