Egenskaber
Version | Wire-end ferrule, Twin wire-end ferrule, 20 mm, 12 mm, green |
Order No. | 9005160000 |
Type | H6,0/23T ZH GN SV |
GTIN (EAN) | 4008190482749 |
Qty. | 100 Styk |
Packaging | Multipack bag |
Net weight | 0,69 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Twin wire end ferrule, green |
Version | Twin wire-end ferrule |
Collar height (A) | 11,4 mm |
Collar width (B) | 6,2 mm |
Colour code | Telemecanique |
Conductor cross-section | 6 mm² |
Contact surface diameter (D1) | 4,5 mm |
Contact surface length (L2) | 12 mm |
L1 in mm | 23 mm |
Metal sleeve thickness (S1) | 0,2 mm |
Plastic collar thickness (S2) | 0,5 mm |
Stripping length | 20 mm |
Wire connection cross section AWG, max. | AWG 10 |
Approval/Certificate/Document of Conformity | [Certificate of Compliance](https://mdcop.weidmueller.com/mediadelivery/asset/900_324383) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_55316) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9005160000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9005160000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=9005160000&norm=0) |
User Documentation |
[Technical information - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_106826)
[Technical information - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_106827) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000005 |
ETIM 7.0 | EC000005 |
ETIM 8.0 | EC000005 |
ETIM 9.0 | EC000005 |
ETIM 10.0 | EC000005 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-01 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ECLASS 14.0 | 27-40-02-01 |
ECLASS 15.0 | 27-40-02-01 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E499744 |
Er tilbehør til
-
Produkt ID:9014350000Pakningsenhed:1 Styk
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Produkt ID:0567300000Pakningsenhed:1 Styk
Pressing tool, Crimping tool for wire-end ferrules, 0.5mm², 6mm², Square crimp
-
Produkt ID:9011460000Pakningsenhed:1 Styk
Pressing tool, Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp
-
Produkt ID:9013600000Pakningsenhed:1 Styk
Pressing tool, Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp
-
Produkt ID:1444050000Pakningsenhed:1 Styk
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Produkt ID:1527230000Pakningsenhed:1 Styk
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Produkt ID:9017340000Pakningsenhed:1 Styk
Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp
-
Produkt ID:9017440000Pakningsenhed:1 Styk
Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Produkt ID:9017360000Pakningsenhed:1 Styk
Crimping tool for wire-end ferrules, 0.5mm², 6mm², Square crimp
-
Produkt ID:9017900000Pakningsenhed:1 Styk
Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp
-
Produkt ID:9013610000Pakningsenhed:1 Styk
Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp