HDC 10B SDLU 1M20G

HDC - kapsling, Installationsstorlek: 4, Skyddsklass: IP65, i ijackat tillstånd, Sockelkåpa, Längsbygel på underdelen, Standard, med lock, Storlek på kabelinföringar: M 20

Product ID 1901570000

Сертификаты

Approvals
ROHS
UL File Number Search
Certificate No. (cURus)

Allmänna beställningsdata

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Height
Height (inches)
Width
Width (inches)
Mounting dimension - height
Mounting dimension - width
Net weight

Temperatures

Limit temperature

Miljööverenstämmelse för produkt

RoHS Compliance Status
REACH SVHC
SCIP
Chemical resistance

Dimensions

Cable entry
Height of base B1
Height of housing B
Hole pitch length A2
Total length housing
Width base C1
Width housing C

Datos generales

EMC housings
Housing main material
Material of locking element
Protection class note
Protection degree
Surface finish

Version

Ausführung Verschlusssystem
BG
Cable entry
Clamp version
Colour (RAL)
Cover
Design
Design of cover
Design of housing
Installation size
Internal thread
Number of cable entry on top
Number of cable entry sideways
Sealing
Size of cable entries
Suitable for ModuPlug®
Top part/bottom part/lid
Type

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0