HDC 24D SBU 1M32G

HDC enclosures, Installation size: 4, Protection degree: IP65, in plugged condition, Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 32

Product ID 1903220000

Approvals

Approvals
ROHS
UL File Number Search
Zertifikat-Nr. (cURus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Množství

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Mounting dimension - height
Medida de fijación, anchura
Net weight

Temperatures

Grenztemperatur

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC
SCIP
Chemical resistance

크기

Cable entry
Height of base B1
Height of housing B
Hole pitch length A2
Total length housing
Width base C1
Width housing C

General data

EMC housings
Housing main material
Material of locking element
Protection degree
Surface finish

Verzió

BG
Cable entry
Clamp version
Colour (RAL)
Cover
Design
Design of housing
Design of locking system
Installation size
Internal thread
Number of cable entry on top
Number of cable entry sideways
Sealing
Size of cable entries
Suitable for ModuPlug®
Top part/bottom part/lid
Type

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0