Properties
Version | HDC enclosures, Size: , Protection degree: |
Order No. | 2716800000 |
Type | HDC AF SET WM |
GTIN (EAN) | 4050118803679 |
Qty. | 1 items |
Net weight | 28 g |
Ambient temperature | -40 °C…125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material of mounting bracket | diecast aluminium |
Suitable for ModuPlug® | Yes |
Top part/bottom part/lid | lower part |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_151620) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2716800000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ETIM 10.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ECLASS 15.0 | 27-44-02-92 |
ROHS | Conform |
Is accessory of
-
Item No.:2716770000Packaging unit:1 PC
HDC enclosures, Size: 6, Protection degree: IP66 (in plugged condition), IP67 (in plugged condition), Cable entry from side, Screw, , Size of cable entries: M 40
-
Item No.:2716730000Packaging unit:1 PC
HDC enclosures, Size: 6, Protection degree: IP66 (in plugged condition), IP67 (in plugged condition), Cable entry from top, Screw, , Size of cable entries: M 40
-
Item No.:2716700000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP66 (in plugged condition), IP67 (in plugged condition), Cable entry from top, Screw, , Size of cable entries: M 25
-
Item No.:2716750000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP66 (in plugged condition), IP67 (in plugged condition), Cable entry from side, Screw, , Size of cable entries: M 25
-
Item No.:2716720000Packaging unit:1 PC
HDC enclosures, Size: 4, Protection degree: IP66 (in plugged condition), IP67 (in plugged condition), Cable entry from top, Screw, , Size of cable entries: M 32
-
Item No.:2716760000Packaging unit:1 PC
HDC enclosures, Size: 4, Protection degree: IP66 (in plugged condition), IP67 (in plugged condition), Cable entry from side, Screw, , Size of cable entries: M 32
-
Item No.:2716780000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP67 (in plugged condition), Cable entry from side, Screw, , Size of cable entries: M 40
-
Item No.:2716740000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP67 (in plugged condition), Cable entry from top, Screw, , Size of cable entries: M 40