Properties
Version | Accessories, Enclosures accessories |
Order No. | 1987530000 |
Type | HDC DG 16B IP68 |
GTIN (EAN) | 4050118379181 |
Qty. | 10 items |
Net weight | 0.5 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
BG | 6 |
Colour (RAL) | RAL 3020 |
Sealing | Silicone |
Size | 6 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_167106) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1987530000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1987530000) |
User Documentation | [61021_HDC_DG_16B_IP68_CUSTOMER_DRAWING_C](https://mdcop.weidmueller.com/mediadelivery/asset/900_39409) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ETIM 10.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ECLASS 15.0 | 27-44-02-92 |
ROHS | Conform |
Is accessory of
-
Item No.:1081530000Packaging unit:1 PC
HDC enclosures, Size: 6, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Bulkhead housing, Clamping yoke connection, Standard
-
Item No.:1081380000Packaging unit:1 PC
HDC enclosures, Size: 6, Protection degree: IP66 (in plugged condition), IP69K, IP68 (in plugged condition), Base housing, Clamping yoke connection, Standard, Size of cable entries: PG 36
-
Item No.:1081350000Packaging unit:1 PC
HDC enclosures, Size: 6, Protection degree: IP69K, IP68 (in plugged condition), IP66 (in plugged condition), Base housing, Clamping yoke connection, Standard, Size of cable entries: M 32
-
Item No.:1081390000Packaging unit:1 PC
HDC enclosures, Size: 6, Protection degree: IP68 (in plugged condition), IP66 (in plugged condition), IP69K, Base housing, Clamping yoke connection, Standard, Size of cable entries: M 32
-
Item No.:1081360000Packaging unit:1 PC
HDC enclosures, Size: 6, Protection degree: IP66 (in plugged condition), IP69K, IP68 (in plugged condition), Base housing, Clamping yoke connection, Standard, Size of cable entries: M 40
-
Item No.:1081370000Packaging unit:1 PC
HDC enclosures, Size: 6, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), IP69K, Base housing, Clamping yoke connection, Standard, Size of cable entries: M 40
-
Item No.:1081340000Packaging unit:1 PC
HDC enclosures, Size: 6, Protection degree: IP66 (in plugged condition), IP69K, IP68 (in plugged condition), Base housing, Clamping yoke connection, Standard