Properties
Version | Mounting tool |
Order No. | 8000015137 |
Type | HDC FBS TOOL 13-50 |
GTIN (EAN) | 4050118292947 |
Qty. | 1 items |
Net weight | 650 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
User Documentation | [Bedienungsanleitung_ HDC_Federbandschelle](https://mdcop.weidmueller.com/mediadelivery/asset/900_313926) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ETIM 10.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-13-21-10 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ECLASS 15.0 | 21-04-50-03 |