HDC HA 3 FP

, Female, 400 V, 10 A, Number of poles: 3, PUSH IN, Installation size: 1

Item No. 2985550000

Approvals

Approvals
ROHS
UL File Number Search
Certificate No. (UR)
Certificate No. (cURus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Length
Length (inches)
Net weight

Temperatures

Limit temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC
Chemical resistance

Dimensions

Width

General data

Basic material
BG
Colour
Installation size
Insulating material
Number of poles
Number of power contacts
Number of signal contacts
Plugging cycles
Plugging cycles, gold
Plugging cycles, silver
Plugging cycles, tin
Pollution severity
Rated current (DIN EN 61984)
Rated impulse voltage (DIN EN 61984)
Rated voltage (DIN EN 61984)
Rated voltage conductor-conductor (III/3)
Rated voltage conductor-PE (III/3)
Series
Surge voltage category
Type
Type of connection
UL 94 flammability rating
Protection degree

Connection data PE

Connection type PE
Tightening torque, max. PE connection
Tightening torque, min. PE connection

Power contact

Tightening torque, power contact, max.
Tightening torque, power contact, min.

Signal contact

Rated impulse voltage (DIN EN 61984), signal

Version

Basic material
BG
Conductor cross-section, max.
Conductor cross-section, min.
Installation size
Stripping length, rated connection
Type of connection
Wire connection cross section AWG, max.
Wire connection cross section AWG, min.

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0