HDC HDD 32 FC EX 1000

HDC insert, Female, 1000 V, Number of poles: 32, Crimp connection, Installation size: 6

Item No. 3116640000

Approvals

Approvals
UL File Number Search
Certificate No. (cURus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Diameter
Net weight

Temperatures

Limit temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC
Chemical resistance

Dimensions

Width

General data

Basic material
BG
Colour
Installation size
Insulating material
Number of poles
Number of power contacts
Number of signal contacts
Rated voltage (DIN EN 61984)
Series
Surface finish
Type
Type of connection
UL 94 flammability rating
Protection degree

Rating data IECEx/ATEX

Certificate No. (ATEX)
Certificate No. (IECEX)
Current (ATEX)
Current (IECEX)
Max. voltage (ATEX)
Max. voltage (IECEX)
Wire cross section max. (ATEX)
Wire cross section max. (IECEX)

Connection data PE

Connection type PE

Version

Basic material
BG
Conductor cross-section, max.
Conductor cross-section, min.
Installation size
Stripping length, rated connection
Surface finish
Type of connection

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0