HDC HDD 8 MC IN 1500

HDC insert, Male, 250 V, 10 A, Number of poles: 8, Crimp connection, Installation size: 4

Item No. 3227850000

General ordering data

Version
Order No.
Type

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Length
Length (inches)

Temperatures

Limit temperature

Environmental Product Compliance

Chemical resistance

Dimensions

Plug height
Total length base
Width

General data

Basic material
BG
Colour
Conductor cross-section
Installation size
Insulating material
Insulating material group
Insulation resistance
Low smoke acc. DIN EN 45545-2
Number of poles
Number of power contacts
Number of signal contacts
Plugging cycles, gold
Plugging cycles, silver
Pollution severity
Rated current (cUR)
Rated current (DIN EN 61984)
Rated current (UR)
Rated impulse voltage (DIN EN 61984)
Rated voltage (conductor / PE) (III/3)
Rated voltage (DIN EN 61984)
Requirement set with hazard levels acc. to EN 45545-2
Series
Tightening torque (PE connection), max.
Tightening torque (PE connection), min.
Type
Type of connection
UL 94 flammability rating
Volume resistance

Connection data PE

Blade size, slotted (PE connection)
Connection type PE
Fixing screw
Rated cross-section
Stripping length (PE connection)
Tightening torque (PE connection), max.
Tightening torque (PE connection), min.
Wire cross section, AWG (PE), max.
Wire cross section, AWG (PE), min.

Version

Basic material
BG
Conductor cross-section, max.
Conductor cross-section, min.
Installation size
Stripping length (rated connection)
Type of connection
Volume resistance
Wire connection cross section AWG, max.
Wire connection cross section AWG, min.
Wire connection cross section, finely stranded, min.
Wire connection cross-section, finely stranded, max.
Wire cross-section, solid, max.
Wire cross-section, solid, min.

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0