HDC HE 16 MT

HDC insert, Male, 500 V, 16 A, Number of poles: 16, Tension-clamp connection, Installation size: 6

Item No. 1745840000

Approvals

Approvals
ROHS
UL File Number Search
Certificate No. (cURus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Limit temperature

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP
Chemical resistance

Dimensions

Height of plug
Total length base
Width

General data

Basic material
BG
Colour
Conductor cross-section
Installation size
Insulating material
Insulating material group
Insulation resistance
Low smoke acc. DIN EN 45545-2
Number of poles
Number of power contacts
Number of signal contacts
Plugging cycles, gold
Plugging cycles, silver
Pollution severity
Rated current (cUR)
Rated current (DIN EN 61984)
Rated current (UR)
Rated impulse voltage (DIN EN 61984)
Rated voltage (DIN EN 61984)
Rated voltage according to UL/CSA
Series
Surface finish
Tightening torque, max. PE connection
Tightening torque, min. PE connection
Type
Type of connection
UL 94 flammability rating
Volume resistance

Connection data PE

Blade size, slotted (PE connection)
Connection type PE
Fixing screw
Rated cross-section
Stripping length PE connection
Tightening torque, max. PE connection
Tightening torque, min. PE connection
Wire cross section, AWG (PE), max.
Wire cross section, AWG (PE), min.

Version

Basic material
BG
Blade size, slotted (screw connection)
Conductor cross-section, max.
Conductor cross-section, min.
Installation size
Stripping length, rated connection
Surface finish
Type of connection
Volume resistance
Wire connection cross section AWG, max.
Wire connection cross section AWG, min.
Wire connection cross section, finely stranded, min.
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max.
Wire connection cross-section, finely stranded, max.
Wire cross-section, solid, max.
Wire cross-section, solid, min.

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0