HDC HEE 46 FP

HDC insert, Female, 500 V, 16 A, Number of poles: 46, PUSH IN with actuator, Installation size: 8

Ürün No. 3023930000

Approvals

Approvals
ROHS
UL File Number Search
Certificate No. (cURus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Length
Length (inches)
Net weight

Temperatures

Limit temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Dimensions

Height of socket
Width

General data

Basic material
BG
Colour
Conductor cross-section
Installation size
Insulating material
Insulating material group
Insulation resistance
Low smoke acc. DIN EN 45545-2
Number of poles
Number of power contacts
Number of signal contacts
Plugging cycles, gold
Plugging cycles, silver
Pollution severity
Rated current (DIN EN 61984)
Rated impulse voltage (DIN EN 61984)
Rated voltage (DIN EN 61984)
Rated voltage according to UL/CSA
Rated voltage conductor-PE (III/3)
Series
Surge voltage category
Tightening torque, max. PE connection
Tightening torque, min. PE connection
Type
Type of connection
UL 94 flammability rating
Volume resistance

Connection data PE

Blade size, slotted (PE connection)
Connection type PE
Rated cross-section
Stripping length PE connection
Tightening torque, max. PE connection
Tightening torque, min. PE connection
Wire cross section, AWG (PE), max.
Wire cross section, AWG (PE), min.

Power contact

Rated current (DIN EN 61984), power contact

Version

Basic material
BG
Conductor cross-section, max.
Conductor cross-section, min.
Installation size
Type of connection
Volume resistance

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0