HDC HP 250 M 95

HDC - Connettore, Maschio, Collegamento a crimpare, Dimensioni di installazione: 250

Item No. 1119100000

Approvals

ROHS

Dati generali per l’ordinazione

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Length
Length (inches)
Diameter
Net weight

Temperatures

Limit temperature

Conformità ambientale del prodotto

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

General data

Basic material
BG
Colour
Conductor cross-section
Installation size
Insulating material
Insulation resistance
Operating voltage, max. (total temperature=60°C)
Plugging cycles
Plugging cycles, silver
Pollution severity
Rated current acc. to DIN EN 61984 (ambient temperature=20°C)
Rated impulse voltage (DIN EN 61984)
Series
Surface finish
Type
Type of connection
UL 94 flammability rating
Volume resistance

Connection data PE

Connection type PE

Power contact

Rated impulse voltage (DIN EN 61984), power contact
Stripping length, performance contact
Type of connection, power contact

Version

Basic material
BG
Conductor cross-section, max.
Conductor cross-section, min.
Installation size
Stripping length, rated connection
Surface finish
Type of connection
Volume resistance

Fontos megjegyzés

Product information

Klasyfikacje

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0