HDC HP 550 F SCREW

HDC insert, Female, Screw connection, Cable lug: ring cable / spade lug, Installation size: 550

Item No. 3146220000

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Length
Length (inches)
Diameter
Net weight

Temperatures

Limit temperature

General data

Basic material
BG
Colour
Installation size
Insulating material
Insulation resistance
Operating voltage, max. (total temperature=60°C)
Plugging cycles
Plugging cycles, silver
Pollution severity
Rated impulse voltage (DIN EN 61984)
Requirement set with hazard levels acc. to EN 45545-2
Series
Surface finish
Type
Type of connection
UL 94 flammability rating
Volume resistance

Power contact

Rated impulse voltage (DIN EN 61984) (power contact)
Type of connection (power contact)

Version

Basic material
BG
Installation size
Stripping length (rated connection)
Surface finish
Type of connection
Volume resistance

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0