HDC HP 550 M 240

HDC insert, Male, Crimp connection, Installation size: 550

Item No. 1120590000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Length
Length (inches)
Diameter
Net weight

Temperatures

Limit temperature

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

General data

Basic material
BG
Colour
Conductor cross-section
Installation size
Insulating material
Insulation resistance
Operating voltage, max. (total temperature=60°C)
Plugging cycles
Plugging cycles, silver
Pollution severity
Rated current acc. to DIN EN 61984 (ambient temperature=20°C)
Rated impulse voltage (DIN EN 61984)
Series
Surface finish
Type
Type of connection
UL 94 flammability rating
Volume resistance

Power contact

Rated impulse voltage (DIN EN 61984), power contact
Stripping length, performance contact
Type of connection, power contact

Version

Basic material
BG
Conductor cross-section, max.
Conductor cross-section, min.
Installation size
Stripping length, rated connection
Surface finish
Type of connection
Volume resistance

Important note

Product information

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0