HDC HP550 KIT 4F

HDC kits, 1500 V, 550 A, Number of poles: 4, Screw connection

Product ID 1396250000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Length
Length (inches)
Net weight

Temperatures

Limit temperature

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Dimensions

Width

General data

Basic material
Colour
Design of housing
Housing main material
Number of poles
Rated current (DIN EN 61984)
Rated impulse voltage (DIN EN 61984)
Rated voltage (DIN EN 61984)
Series
Surface finish
UL 94 flammability rating
Protection degree

General data

Basic material
Colour
Connection type PE
Enclosure material
Material of contact
Material of gasket
Series
Surface finish

Important note

Product information

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0