Properties
Version | HDC insert, Male, 830 V, 40 A, Number of poles: 2, Axial screw connection, Size: 1 |
Order No. | 3100760000 |
Type | HDC HQ 2 HV MAS |
GTIN (EAN) | 4099987140188 |
Qty. | 1 items |
Net weight | 36 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
BG | 1 |
Colour | grey |
Number of poles | 2 |
Number of power contacts | 2 |
Plugging cycles, tin | ≥ 500 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 40 A |
Rated impulse voltage (DIN EN 61984) | 6 kV |
Rated voltage (DIN EN 61984) | 830 V |
Series | HQ |
Size | 1 |
Surge voltage category | III |
Type | Male |
Type of connection | Axial screw connection |
UL 94 flammability rating | V-0 |
Tightening torque, max. | 1.5 Nm |
Tightening torque, min. | 0.5 Nm |
Type of connection, power contact | Axial screw connection |
Stripping length, signal | 6 mm |
Tightening torque, max. | 1.5 Nm |
Tightening torque, min. | 0.5 Nm |
BG | 1 |
Conductor cross-section, max. | 10 mm² |
Conductor cross-section, min. | 1.5 mm² |
Size | 1 |
Type of connection | Axial screw connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_322423) |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC000438 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ETIM 10.0 | EC000438 |
ECLASS 9.0 | 27-44-02-05 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-05 |
ECLASS 11.0 | 27-44-02-05 |
ECLASS 12.0 | 27-44-02-05 |
ECLASS 13.0 | 27-44-02-05 |
ECLASS 14.0 | 27-44-02-05 |
ECLASS 15.0 | 27-44-02-05 |
ROHS | Conform |