Properties
Version | Frame |
Order No. | 1429010000 |
Type | HDC MF 16B AD |
GTIN (EAN) | 4050118233315 |
Qty. | 1 items |
Depth | 37.35 mm |
Depth (inches) | 1.47 inch |
Height | 36.4 mm |
Height (inches) | 1.433 inch |
Width | 84.5 mm |
Width (inches) | 3.327 inch |
Net weight | 84.241 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | d447edfa-0214-4f34-b5ba-82eae491b46a |
Material | Diecast zinc |
Number of slots | 4 |
Plugging cycles | ≥ 500 |
Series | ModuPlug |
Size | 6 |
Conductor cross-section, max. | 10 mm² |
Conductor cross-section, min. | 0.5 mm² |
Connection type PE | Screw connection |
Tightening torque, max. PE connection | 1.2 Nm |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61737) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1429010000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1429010000) |
Product Change Notification |
[Product Change Notification](https://mdcop.weidmueller.com/mediadelivery/asset/900_187686)
[Product Change Notification](https://mdcop.weidmueller.com/mediadelivery/asset/900_187687) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC002312 |
ETIM 9.0 | EC002312 |
ETIM 10.0 | EC002312 |
ECLASS 9.0 | 27-44-02-06 |
ECLASS 9.1 | 27-44-02-06 |
ECLASS 10.0 | 27-44-02-06 |
ECLASS 11.0 | 27-44-02-06 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ECLASS 15.0 | 27-44-02-92 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E92202 |
Accessories
Is accessory of
-
Item No.:2748280000Packaging unit:2 PC
Power module, 1000 V, 100 A, Number of poles: 2, Axial screw connection, Male, Required plug-in slots: 2
-
Item No.:2748470000Packaging unit:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, PUSH IN with actuator, Female, Required plug-in slots: 1
-
Item No.:1428970000Packaging unit:1 PC
Power module, 830 V, 40 A, Number of poles: 4, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:2748380000Packaging unit:1 PC
High voltage module, 2900 V, 16 A, Number of poles: 2, Crimp connection, Male, Required plug-in slots: 2
-
Item No.:1429340000Packaging unit:1 PC
Power module, 690 V, 40 A, Number of poles: 3, Crimp connection, Pin, Required plug-in slots: 1
-
Item No.:2748550000Packaging unit:5 PC
Module, 48 V, 1.5 A, Number of poles: 4, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:2748310000Packaging unit:2 PC
Power module, 1000 V, 70 A, Number of poles: 2, Axial screw connection, Female, Required plug-in slots: 1
-
Item No.:2748340000Packaging unit:5 PC
Power module, 830 V, 40 A, Number of poles: 2, Crimp connection, Male, Required plug-in slots: 1
-
Item No.:2636180000Packaging unit:1 PC
Signal module, 400 V, 16 A, Number of poles: 5, PUSH IN with actuator, Male, Required plug-in slots: 1
-
Item No.:2748560000Packaging unit:2 PC
Data module, 50 V, 10 A, Number of poles: 2, Crimp connection, Male, Required plug-in slots: 2
-
Item No.:2748480000Packaging unit:5 PC
Signal module, 160 V, 10 A, Number of poles: 17, Crimp connection, Male, Required plug-in slots: 1
-
Item No.:2748520000Packaging unit:1 PC
Data module, 50 V, 5 A, Cat. 6A, Number of poles: 8, Crimp connection, Male, Required plug-in slots: 1
-
Item No.:2748410000Packaging unit:1 PC
Signal module, 230 V, 16 A, Number of poles: 5, PUSH IN with actuator, Female, Required plug-in slots: 1
-
Item No.:2748430000Packaging unit:1 PC
Signal module, 500 V, 16 A, Number of poles: 6, PUSH IN with actuator, Female, Required plug-in slots: 1
-
Item No.:2748460000Packaging unit:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, PUSH IN with actuator, Male, Required plug-in slots: 1
-
Item No.:1429020000Packaging unit:1 PC
Data module, Number of poles: 2, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:2748300000Packaging unit:2 PC
Power module, 1000 V, 70 A, Number of poles: 2, Axial screw connection, Male, Required plug-in slots: 1
-
Item No.:2748510000Packaging unit:5 PC
Power module, 4 A, Number of poles: 25, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:2635990000Packaging unit:1 PC
Signal module, 250 V, 16 A, Number of poles: 4, PUSH IN with actuator, Female, Required plug-in slots: 0.5
-
Item No.:1428990000Packaging unit:1 PC
Data module, Number of poles: 2, Crimp connection, Male, Required plug-in slots: 1
-
Item No.:2748270000Packaging unit:2 PC
Power module, 1000 V, 200 A, Number of poles: 1, Axial screw connection, Female, Required plug-in slots: 2
-
Item No.:2748420000Packaging unit:1 PC
Signal module, 500 V, 16 A, Number of poles: 6, PUSH IN with actuator, Male, Required plug-in slots: 1
-
Item No.:1428930000Packaging unit:1 PC
Signal module, 500 V, 16 A, Number of poles: 20, Crimp connection, Female, Required plug-in slots: 2
-
Item No.:2636190000Packaging unit:1 PC
Signal module, 400 V, 16 A, Number of poles: 5, PUSH IN with actuator, Female, Required plug-in slots: 1
-
Item No.:2748360000Packaging unit:5 PC
Power module, 500 V, 40 A, Number of poles: 7, Crimp connection, Male, Required plug-in slots: 1
-
Item No.:2748350000Packaging unit:5 PC
Power module, 830 V, 40 A, Number of poles: 2, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:2748260000Packaging unit:2 PC
Power module, 1000 V, 200 A, Number of poles: 1, Axial screw connection, Male, Required plug-in slots: 2
-
Item No.:1429350000Packaging unit:1 PC
Power module, 690 V, 40 A, Number of poles: 3, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:2748450000Packaging unit:1 PC
Signal module, 400 V, 16 A, Number of poles: 8, PUSH IN with actuator, Female, Required plug-in slots: 1
-
Item No.:2748500000Packaging unit:5 PC
Power module, 4 A, Number of poles: 25, Crimp connection, Male, Required plug-in slots: 1
-
Item No.:3092810000Packaging unit:1 PC
Data module, 48 V, 5 A, Cat. 6A, Number of poles: 8, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:2748240000Packaging unit:2 PC
Power module, 1000 V, 200 A, Number of poles: 1, Axial screw connection, Male, Required plug-in slots: 2
-
Item No.:2748320000Packaging unit:2 PC
Power module, 690 V, 40 A, Number of poles: 2, Axial screw connection, Male, Required plug-in slots: 1
-
Item No.:2635980000Packaging unit:1 PC
Signal module, 250 V, 16 A, Number of poles: 4, PUSH IN with actuator, Male, Required plug-in slots: 0.5
-
Item No.:1428950000Packaging unit:1 PC
Power module, 830 V, 40 A, Number of poles: 4, Crimp connection, Pin, Required plug-in slots: 1
-
Item No.:2748390000Packaging unit:1 PC
High voltage module, 2900 V, 16 A, Number of poles: 2, Crimp connection, Female, Required plug-in slots: 2
-
Item No.:2748530000Packaging unit:1 PC
Data module, 50 V, 5 A, Cat. 6A, Number of poles: 8, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:2748370000Packaging unit:5 PC
Power module, 500 V, 40 A, Number of poles: 7, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:2748440000Packaging unit:1 PC
Signal module, 400 V, 16 A, Number of poles: 8, PUSH IN with actuator, Male, Required plug-in slots: 1
-
Item No.:3092820000Packaging unit:1 PC
Data module, 48 V, 5 A, Cat. 6A, Number of poles: 8, Crimp connection, Male, Required plug-in slots: 1
-
Item No.:2748330000Packaging unit:2 PC
Power module, 690 V, 40 A, Number of poles: 2, Axial screw connection, Female, Required plug-in slots: 1
-
Item No.:2748290000Packaging unit:2 PC
Power module, 1000 V, 100 A, Number of poles: 2, Axial screw connection, Female, Required plug-in slots: 2
-
Item No.:2748250000Packaging unit:2 PC
Power module, 1000 V, 200 A, Number of poles: 1, Axial screw connection, Female, Required plug-in slots: 2
-
Item No.:1428910000Packaging unit:1 PC
Signal module, 500 V, 16 A, Number of poles: 20, Crimp connection, Male, Required plug-in slots: 2
-
Item No.:2748570000Packaging unit:2 PC
Data module, 50 V, 10 A, Number of poles: 2, Crimp connection, Female, Required plug-in slots: 2
-
Item No.:2748400000Packaging unit:1 PC
Signal module, 230 V, 16 A, Number of poles: 5, PUSH IN with actuator, Male, Required plug-in slots: 1
-
Item No.:2748490000Packaging unit:5 PC
Signal module, 160 V, 10 A, Number of poles: 17, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:2748540000Packaging unit:5 PC
Module, 48 V, 1.5 A, Number of poles: 4, Crimp connection, Male, Required plug-in slots: 1