Properties
Version | Signal module, 250 V, 10 A, Number of poles: 12, PUSH IN with actuator, Male, Required plug-in slots: 1 |
Order No. | 2748460000 |
Type | HDC MHD 12 MP |
GTIN (EAN) | 4050118890938 |
Qty. | 1 items |
Depth | 34 mm |
Depth (inches) | 1.339 inch |
Height | 36.3 mm |
Height (inches) | 1.429 inch |
Width | 34.1 mm |
Width (inches) | 1.343 inch |
Net weight | 21 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polycarbonate |
Number of poles | 12 |
Plugging cycles | ≥ 500 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 10 A |
Rated impulse voltage (DIN EN 61984) | 4 kV |
Rated voltage (DIN EN 61984) | 250 V |
Rated voltage according to UL/CSA | 600 V |
Required plug-in slots | 1 |
Series | ModuPlug |
Surge voltage category | III |
Type | Male |
UL 94 flammability rating | V-0 |
Connection type PE | Screw connection via module frame |
Conductor cross-section, max. | 1.5 mm² |
Conductor cross-section, min. | 0.14 mm² |
Stripping length, rated connection | 8 mm |
Type of connection | PUSH IN with actuator |
Wire connection cross section AWG, max. | AWG 16 |
Wire connection cross section AWG, min. | AWG 26 |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_188709) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2748460000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ETIM 10.0 | EC000438 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-18 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ECLASS 15.0 | 27-44-02-92 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E310075 |
Accessories
Counterparts
-
Item No.:2748470000Packaging unit:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, PUSH IN with actuator, Female, Required plug-in slots: 1
-
Item No.:1428850000Packaging unit:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, Crimp connection, Female, Required plug-in slots: 1
ConnectorsHeavy duty connectorsRockStar® ModuPlugModulesElectrical modules
Is counterpart of
-
Item No.:2748470000Packaging unit:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, PUSH IN with actuator, Female, Required plug-in slots: 1
-
Item No.:1428850000Packaging unit:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, Crimp connection, Female, Required plug-in slots: 1
ConnectorsHeavy duty connectorsRockStar® ModuPlugModulesElectrical modules