Properties
Version | Pin, silver, 16 mm² |
Order No. | 1435760000 |
Type | HDC MHP100 M 16 |
GTIN (EAN) | 4050118240689 |
Qty. | 10 items |
Net weight | 13.87 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6eabd5ae-2d6b-409e-8bdf-87c27ee10e40 |
Conductor cross-section, max. | 16 mm² |
Contact diameter, male Ø | 6.55 mm |
Cross-section for connected wire | 16 mm² |
Material | Copper alloy |
Plugging cycles | ≥ 500 |
Production methods | turned |
Stripping length, rated connection | 19 mm |
Surface finish | silver |
Type | Pin |
Type of connection | Crimp connection |
Version insert | MHP |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_72266) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1435760000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1435760000) |
Product Change Notification |
[MHP 100 A - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_87719)
[MHP 100 A - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_87722) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ETIM 10.0 | EC000796 |
ECLASS 9.0 | 27-44-02-04 |
ECLASS 9.1 | 27-44-02-04 |
ECLASS 10.0 | 27-44-02-04 |
ECLASS 11.0 | 27-44-02-04 |
ECLASS 12.0 | 27-44-02-04 |
ECLASS 13.0 | 27-44-02-04 |
ECLASS 14.0 | 27-44-02-04 |
ECLASS 15.0 | 27-44-02-04 |
ROHS | Conform |
Accessories
-
-
Item No.:1500830000Packaging unit:1 PC
Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 45 inserts... for compression cable lugs (acc. to DIN 46235)
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Tools
Is accessory of
-
Item No.:1429060000Packaging unit:1 PC
Power module, 1000 V, 100 A, Number of poles: 2, Crimp connection, Male, Required plug-in slots: 1.5
-
Item No.:1429090000Packaging unit:1 PC
Power module, 1000 V, 100 A, Number of poles: 1, Crimp connection, Pin, Required plug-in slots: 1
ConnectorsHeavy duty connectorsRockStar® ModuPlugModulesElectrical modules