Properties
Order No. | 2617240000 |
Type | HDC MHP200 REMOVAL TOOL |
GTIN (EAN) | 4050118705430 |
Qty. | 1 items |
Net weight | 64.6 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ETIM 10.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-01-92 |
ECLASS 14.0 | 27-44-01-92 |
ECLASS 15.0 | 27-44-01-92 |
Is accessory of
-
Item No.:2549260000Packaging unit:1 PC
Power module, 1000 V, 200 A, Number of poles: 1, Crimp connection, Female, Required plug-in slots: 1.5
-
Item No.:2548900000Packaging unit:1 PC
Power module, 1000 V, 200 A, Number of poles: 1, Crimp connection, Male, Required plug-in slots: 1.5
ConnectorsHeavy duty connectorsRockStar® ModuPlugModulesElectrical modules