Properties
Version | Pneumatic contact, Contact with valve: No |
Order No. | 2637440000 |
Type | HDC MPN 3.0 M |
GTIN (EAN) | 4050118654585 |
Qty. | 10 items |
Net weight | 0.29 g |
Limit temperature | -40 °C ... 80 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Type | Male |
Operating pressure | ≤8 bar |
Inner hose diameter | 3 mm |
Contact with valve | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96079) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2637440000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |