Properties
Version | Heavy-duty connectors, Accessories, PE screw |
Order No. | 1029440000 |
Type | HDC PE HD/ HDD/CF SCREW M4X6 |
GTIN (EAN) | 4032248757053 |
Qty. | 100 items |
Net weight | 0.79 g |
REACH SVHC | / |
Colour (RAL) | RAL 7001 |
External thread | M 4 |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1029440000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1029440000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ROHS | Conform |