HDC RJ4501 MMSCAT6-0040

Item No. 2661950040

Approvals

Approvals
ROHS
UL File Number Search
Certificate no. (cULus)

General ordering data

Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Length
Length (inches)
Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Electrical properties

Current-carrying capacity (at 50 °C)
Nominal voltage
Operating voltage
PoE / PoE+

Cable structure

Arrangement of wire cores
Colour sequence or wires - wire pairs
Complete shielding
Copper diameter
Cross-section
Insulation
Insulation cross-section
Material sheath
Number of wires
Sheath diameter, max.
Sheath diameter, min.
Sheathing colour
Shielding
Strands

Electrical properties of cable

Capacity at 1 kHz
Category
Characteristic impedance
Coupling attenuation up to 1000 MHz
Coupling resistance at 10 MHz / m
Delay skew
Nominal current
Operating voltage
Resistance differential
Separating class according to EN 50174-2
Shield attenuation up to 1000 MHz
Signal propagation time
Test voltage: wire-wire-shield
Transmission rate

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0