Properties
Version | Heavy-duty connectors, Accessories, Shield clamp |
Order No. | 1011380000 |
Type | HDC SHIELD LEVER 8 LL |
GTIN (EAN) | 4032248717729 |
Qty. | 1 items |
Net weight | 30 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Sheet steel, galvanized |
Size | 8 |
Suitable for ModuPlug® | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96229) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1011380000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1011380000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ETIM 10.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ECLASS 15.0 | 27-44-02-92 |
ROHS | Conform |
Accessories
-
Item No.:1745850000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Tension-clamp connection, Size: 8
-
Item No.:1745790000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, Tension-clamp connection, Size: 8
-
Item No.:1873580000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, PUSH IN, Size: 8
-
Item No.:1873590000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, PUSH IN, Size: 8
-
Item No.:1713600000Packaging unit:5 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Screw connection, Size: 8
-
Item No.:1211300000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, Screw connection, Size: 8
-
Item No.:1211100000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Screw connection, Size: 8
-
Item No.:1211600000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, Crimp connection, Size: 8
-
Item No.:1211500000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Crimp connection, Size: 8
-
Item No.:2535100000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, SNAP IN, Size: 8
-
Item No.:2535140000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, SNAP IN, Size: 8