Properties
Version | Conductor and cable markers, 1.6 - 4.8 mm, 12.7 x 8.7 mm, yellow |
Order No. | 2526100000 |
Type | HS 1.6-4.8/12 MM Y |
GTIN (EAN) | 4050118537253 |
Qty. | 4,000 items |
Depth | 0.7 mm |
Depth (inches) | 0.028 inch |
12.7 mm | |
Height (inches) | 0.5 inch |
Width | 8.7 mm |
Width (inches) | 0.343 inch |
Net weight | 0.158 g |
Operating temperature range | -55...135 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) [THM-TWINMARK](~/p/1140490000) |
Halogen | Yes |
Material | Polyolefine |
Number per roll | 4000 |
Operating temperature range | -55...135 °C |
Operating temperature range, max. | 135 °C |
Operating temperature range, min. | -55 °C |
Recommended industries |
Plant manufacture
Energy Device manufacturer Machinery |
Width | 8.7 mm |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 0.75 mm² |
Conductor O.D. | 1.6 - 4.8 mm |
Conductor O.D., max. | 4.8 mm |
Conductor O.D., min. | 1.6 mm |
Cross-section for connected wire | 0.75 - 4 mm² |
Halogen | Yes |
Rate of shrinkage | 3:1 |
Recommended shrinking temperature | 90 °C |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2526100000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |