Properties
Version | Pressing tool, Crimping tool for contacts, FoderBcrimp |
Order No. | 9013560000 |
Type | HTF RSV 16 |
GTIN (EAN) | 4008190161163 |
Qty. | 1 items |
Width | 205 mm |
Width (inches) | 8.071 inch |
Net weight | 457.48 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tools for Weidmüller RSV and DSTV-HD contacts, AWG 26-16 |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 16 |
Conductor cross-section, min. AWG | AWG 26 |
Type of contact | RSV and DSTV-HD |
Crimping type/profile | FoderBcrimp |
Wire end ferrules cross-section, max. | 1.5 mm² |
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_318097) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9013560000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |
Is accessory of
-
Item No.:1582290000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 2.5 mm²
-
Item No.:1420600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 0.25 mm²
-
Item No.:1426600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 1.5 mm²
-
Item No.:1423600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 0.5 mm²
-
Item No.:1582270000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 1.5 mm²
-
Item No.:1422600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 0.5 mm²
-
Item No.:1427600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 1.5 mm²
-
Item No.:1421600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 0.25 mm²
-
Item No.:1428600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 2.5 mm²
-
Item No.:1424600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 0.5 mm²
-
Item No.:1582250000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 1.5 mm²
-
Item No.:1429600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 2.5 mm²
-
Item No.:1582310000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 2.5 mm²
-
Item No.:1425600000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, tinned, Max. clamping range : 0.5 mm²
-
Item No.:1422700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 0.5 mm²
-
Item No.:1425700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 0.5 mm²
-
Item No.:1426700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 1.5 mm²
-
Item No.:1427700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 1.5 mm²
-
Item No.:1421700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 0.25 mm²
-
Item No.:1423700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 0.5 mm²
-
Item No.:1429700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 2.5 mm²
-
Item No.:1420700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 0.25 mm²
-
Item No.:1582350000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 1.5 mm²
-
Item No.:1428700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 2.5 mm²
-
Item No.:1424700000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 0.5 mm²
-
Item No.:1582390000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, tinned, Max. clamping range : 2.5 mm²
-
Item No.:1582370000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 2.5 mm²
-
Item No.:1582330000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Pin – long, Gold-plated, Max. clamping range : 1.5 mm²
-
Item No.:1420900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, Gold-plated, Max. clamping range : 0.25 mm²
-
Item No.:1582420000Packaging unit:4000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Socket connector, Gold-plated, Max. clamping range : 1.5 mm²
-
Item No.:1582430000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, tinned, Max. clamping range : 1.5 mm²
-
Item No.:1424900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, Gold-plated, Max. clamping range : 0.5 mm²
-
Item No.:1582410000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, Gold-plated, Max. clamping range : 1.5 mm²
-
Item No.:1423800000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Socket connector, tinned, Max. clamping range : 0.5 mm²
-
Item No.:1426900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, Gold-plated, Max. clamping range : 1.5 mm²
-
Item No.:1429900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, tinned, Max. clamping range : 2.5 mm²
-
Item No.:1421900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, tinned, Max. clamping range : 0.25 mm²
-
Item No.:1420800000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Socket connector, Gold-plated, Max. clamping range : 0.25 mm²
-
Item No.:1428900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, Gold-plated, Max. clamping range : 2.5 mm²
-
Item No.:1425900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, tinned, Max. clamping range : 0.5 mm²
-
Item No.:1421800000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Socket connector, tinned, Max. clamping range : 0.25 mm²
-
Item No.:1582470000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, tinned, Max. clamping range : 2.5 mm²
-
Item No.:1424800000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Socket connector, Gold-plated, Max. clamping range : 0.5 mm²
-
Item No.:1422900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, Gold-plated, Max. clamping range : 0.5 mm²
-
Item No.:1425800000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Socket connector, tinned, Max. clamping range : 0.5 mm²
-
Item No.:1422800000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Socket connector, Gold-plated, Max. clamping range : 0.5 mm²
-
Item No.:1582440000Packaging unit:4000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Socket connector, tinned, Max. clamping range : 1.5 mm²
-
Item No.:1427800000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Socket connector, tinned, Max. clamping range : 1.5 mm²
-
Item No.:1582450000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, Gold-plated, Max. clamping range : 2.5 mm²
-
Item No.:1423900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, tinned, Max. clamping range : 0.5 mm²
-
Item No.:1427900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, tinned, Max. clamping range : 1.5 mm²
-
Item No.:1426800000Packaging unit:5000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Socket connector, Gold-plated, Max. clamping range : 1.5 mm²