Ominaisuudet
Version | Accessories, Replacement part |
Order No. | 1476870000 |
Type | HUEHABA 1,0 CA 100-2.5 |
GTIN (EAN) | 4050118283723 |
Qty. | 1 items |
Depth | 14 mm |
Depth (inches) | 0,551 inch |
Height | 114 mm |
Height (inches) | 4,488 inch |
Width | 60 mm |
Width (inches) | 2,362 inch |
Net weight | 187 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ETIM 10.0 | EC002778 |
ECLASS 9.0 | 17-13-01-01 |
ECLASS 9.1 | 17-13-01-01 |
ECLASS 10.0 | 17-13-01-01 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
ECLASS 14.0 | 17-13-01-01 |
ECLASS 15.0 | 17-13-01-01 |
ROHS | Conform |