Properties
Version | Accessories, Accessories |
Order No. | 1044100000 |
Type | HUELSE REMOVAL TOOL HD |
GTIN (EAN) | 4032248776108 |
Qty. | 5 items |
Net weight | 0.6 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Version | HD |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC011819 |
ETIM 7.0 | EC011819 |
ETIM 8.0 | EC011819 |
ETIM 9.0 | EC011819 |
ETIM 10.0 | EC011819 |
ECLASS 9.0 | 21-10-92-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-10-92-90 |
ECLASS 11.0 | 21-10-90-90 |
ECLASS 12.0 | 21-10-90-90 |
ECLASS 13.0 | 21-10-90-90 |
ECLASS 14.0 | 21-10-90-90 |
ECLASS 15.0 | 21-10-90-90 |