Egenskaber
Version | Cable splitter module, IP20 |
Order No. | 3095680000 |
Type | IE-AD-3RJ12-1:1 |
GTIN (EAN) | 4099987117050 |
Qty. | 10 Styk |
Net weight | 37 g |
Operating temperature | -40 °C...85 °C |
Connection 1 | RJ12 |
Connection 2 | RJ12 |
Colour | black |
Housing main material |
PBT
UL 94: V-0 |
Contact surface | Gold over nickel |
Shielding | unshielded |
Protection degree | IP20 |
Plugging cycles | 750 |
Insulation strength | 1000 MΩ at 500 V DC |
Rated voltage | 125 V |
Connector standard | TIA-1096-A |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000313 |
ETIM 7.0 | EC000313 |
ETIM 8.0 | EC000313 |
ETIM 9.0 | EC000313 |
ETIM 10.0 | EC000313 |
ECLASS 9.0 | 27-44-03-20 |
ECLASS 9.1 | 19-17-01-25 |
ECLASS 10.0 | 27-44-03-20 |
ECLASS 11.0 | 27-44-03-20 |
ECLASS 12.0 | 27-44-03-20 |
ECLASS 13.0 | 27-44-03-20 |
ECLASS 14.0 | 27-44-03-20 |
ECLASS 15.0 | 27-44-03-20 |
Approvals |  |
ROHS | Conform |