Properties
Version | Antenna mount for "IE-ANT-WL-DB-SISO-LO-NF", "IE-ANT-CELL-SISO-LO-NF" |
Order No. | 2788470000 |
Type | IE-ANT-MOUNT-POLE-NF |
GTIN (EAN) | 4064675066477 |
Qty. | 1 items |
Height | 108 mm |
Height (inches) | 4.252 inch |
Net weight | 354.94 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | e4cad7fc-a55e-4d5c-8f05-417a6385e9b6 |
Colour | silver |
Housing main material | Aluminium |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_245257) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2788470000) |
User Documentation | [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_229292) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001698 |
ETIM 7.0 | EC001698 |
ETIM 8.0 | EC001698 |
ETIM 9.0 | EC001698 |
ECLASS 9.1 | 19-07-01-90 |
ECLASS 10.0 | 19-07-01-07 |
ECLASS 11.0 | 19-07-01-07 |
ECLASS 12.0 | 19-07-01-07 |
ECLASS 13.0 | 19-07-01-07 |
ECLASS 14.0 | 19-07-01-07 |
ROHS | Conform |
Accessories
-
Item No.:2788150000Packaging unit:1 PC
Omni-directional antenna, Cellular antenna, Up to 5G (NR), Vertical, N female, IP66, Impedance: 50 Ω
-
Item No.:2788110000Packaging unit:1 PC
Omni-directional antenna, Wi-Fi antenna, Up to Wi-Fi 6 & 6E (IEEE802.11ax), Vertical, N female, IP67, Impedance: 50 Ω
Industrial EthernetAntennas and antenna accessories (coax cables and mounts)
Is accessory of
-
Item No.:2788150000Packaging unit:1 PC
Omni-directional antenna, Cellular antenna, Up to 5G (NR), Vertical, N female, IP66, Impedance: 50 Ω
-
Item No.:2788110000Packaging unit:1 PC
Omni-directional antenna, Wi-Fi antenna, Up to Wi-Fi 6 & 6E (IEEE802.11ax), Vertical, N female, IP67, Impedance: 50 Ω
Industrial EthernetAntennas and antenna accessories (coax cables and mounts)