Properties
Version | Power connector, Device flange, PROFINET |
Order No. | 2493490000 |
Type | IE-BHD-VAPM |
GTIN (EAN) | 4050118529104 |
Qty. | 1 items |
42 mm | |
Height (inches) | 1.654 inch |
Width | 36.2 mm |
Width (inches) | 1.425 inch |
Length | 14.2 mm |
Length (inches) | 0.559 inch |
Net weight | 23 g |
Operating temperature | -40 °C...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Zinc diecast
nickel-plated |
|
Colour | Silver grey |
Plugging cycles | 500 |
Pollution severity | 2 |
Protection degree | IP67 |
Sealing material | NBR |
Shielding | unshielded |
Type of interlock | Push Pull |
Type of mounting | 4 screws |
Certificate No. (UR) | E92202 |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_42776) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2493490000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E92202 |